??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 40
HELP_VARIABLE
Company
norelem
Description
21886 - Scale tape, steel self-adhesive
Bill of material
21886-00221010X5000
BEST
Order No.
FORM
Form
ELAGE
Assembley position
B
Width
mm
L
Length
mm
H
thickness
0.5 mm
TL
pitch
1 mm
NP
Zero point
SKL
Graduations
both sides
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
90178000
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.