??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
norelem
Description
21334-94 - Teleskopschienen Edelstahl für Seitenmontage, Überauszug, Tragkraft bis 90 kg
Bill of material
21334-94-0450
BEST
Bestellnummer
HER
Manufacturers article number
mm
MATERIAL
Material
Edelstahl
BX
Abstand
mm
Enter value for BX
Abstand
mm
cm
inch
ft
S
Hub
mm
Enter value for S
Hub
mm
cm
inch
ft
A
Abstand
26 mm
A1
Abstand
mm
A2
Abstand
mm
A3
Abstand
mm
A4
Abstand
mm
A5
Abstand
mm
A6
Abstand
mm
B
Breite
19.1 mm
H
Höhe
53 mm
L
Länge
mm
TRAGKRAFT
Tragkraft pro Paar in kg
90 kg
GEW
Gewicht ca.
kg
MONTAGE
Montage
Montage seitlich
PTYP
Produkttyp
Standard
VA
Verpackungsart
1 Stück = 1 Paar
INFO
Technische Hinweise
Technische Hinweise
BS
Beschreibung
Information
Infotext
ROHS
RoHS
Yes
ZTN
Zolltarifnummer
83024200
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.