??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 8
HELP_VARIABLE
Company
norelem
Description
27869-05 - Hinge halves aluminium, in-frame
Bill of material
27869-05-40502
BEST
Order No.
MATERIAL
Material
Aluminium
A1
distance
mm
A3
distance
mm
B2
distance
50 mm
B4
width
30 mm
D
Diameter
mm
D1
Diameter
10 mm
D2
Diameter
6.1 mm
S
distance
4 mm
ANZB
distance
2 mm
F1
F1 N
100 N
F2
F2 N
150 N
GEW
Approx. weight
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021000
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.