??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
norelem
Description
27905 - Spring hinges aluminium profile tension spring hinges, 0.20 Nm
Bill of material
27905-353011
BEST
Order No.
MATERIAL
material
Aluminium
AUSF
version
FARBE
Colour
OBFLGK
Surface finish body
anodised
W
Angle
°
A
width
35
A1
Distance
21
B
Length
30
B1
Distance
15
D
diameter
3.5
D1
diameter
10
S
thickness
3.3
F1
1210 N
F2
1310 N
GEW
Approx. weight
kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021090
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.