??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Novoferm
Description
NovoDock L350i - HYDRAULIC DOCK LEVELLER WITH HINGED LIP AND HIGHER DYNAMIC LOAD CAPACITY
Bill of material
NovoDock DSL00350i(L=2000xB=1750xH=600,BZ,0,0,,R,9,1,0,76,1,1,1,GP290,1,1,1)
CNSORDERNO
Order Number
NovoDock DSL00350i(L=2000xB=1750xH=600,BZ,0,0,,R,9,1,0,76,1,1,1,GP290,1,1,1)
BESTNR
Order Number
NovoDock DSL00350i
TYPE
Type
NovoDock L350i
LODDEST
LOD Destination
LODLEVEL
LOD Level
FR
Frames
NL
Nominal lengths
mm
NW
Nominal widths
mm
LH
Nominal heights
mm
LL
Hinged lip lengths
400 mm
LP
Lip position
LX
Hinged lip position
mm
PT
Platform material thickness
10/12 mm
LT
Hinged lip material thickness
15/17 mm
OP
Option packs
ZO
second additional selection
ZO2
third additional selection
ST
Control
COP
Control and operation
OP2
Door position sensor
COLSEL
Insert special RAL selection
COLOUR
Colour
SA
Gap sealing
AV
bevelled hinged wedge
RB
Rubber
TRB
Art der Anfahrpuffer
NTO
Low temperature oil
NCSP
NC Silence Plus
ASP
Antislip protection with noise reduction
INFO
Specification text
Informace
Info Text
INFOPDF
Datasheet PDF
Info PDF