675
NTN Corporation
Ball and roller bearing
Miniature and Extra Small Ball Bearings
Metric system sizes
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ntn/ball_roller_bearings/miniature_extra_small_bb/metric_system_sizes/mss_ot_asmtab.prj},{NB=675},{IDNR=},{SD=5.0},{D=8},{B=2.0},{B1=2.5},{D1=9.2},{D2=9.2},{C1=0.6},{C2=0.6},{R=0.08},{CR=241},{COR=91},{CU=2.39},{CRF=22},{CORF=9,5},{LSG=49 000},{LSO=57 000},{MASS=0.32},{ORDER1=675},{WSS=WA675Z},{WDS=ZZ},{UTWF=FL675},{FORSS=FLWA675Z},{FORDS=ZZ},{DA1=5,6},{DA2=6},{DA=7,4},{RAS=0,08},{MASS1=0.40},{VERS=1},{PPATH=mss_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 62
HELP_VARIABLE
Company
NTN Corporation
Description
Open type
Bill of material
675
SD
Inside Diameter
5.0
5.0
mm
D
Outside Diameter
8
8
mm
B
Width
2.0
2.0
mm
R
Radius
0.08
0.08
mm
ORDER
Bearing No.
675
675
CR
Basic load ratings
241
241
N
COR
Basic Static Load Ratings
91
91
N
CU
Fatigue load limit
2.39
2.39
kN
LSG
Limiting Speeds (Grease)
49 000
49 000
min^-1
LSO
Limiting Speeds (Oil)
57 000
57 000
min^-1
MASS
mass
0.32
0.32
g