??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
ASCO Numatics
Description
ASNC6-1-1 - Sleeve Type Air Bellows
Bill of material
ASNC6-1-1
MODEL
Model
ASNC6-1-1
HEIGHT
Install Height
palec
MH1
Min. Height
1.50 palec
MH2
Max. Height
3.30 palec
FR1
Force at Min. Height (80 psi)
480 lbs.
FR2
Force at Max. Height (80 psi)
225 lbs.
D1
Diameter of Base
2.40 palec
D2
Maximum Diameter
3.50 palec
D3
Installation space needed
3.94 palec
D4
Top Diameter
3.00 palec
A
Top Port
5/16-18 UNC
P
Screw
5/8-11 UNC
AP
Air Inlet
1/8 NPTF