??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 6
HELP_VARIABLE
Firma
ASCO Numatics
Beschreibung
Series 452 - Standard Cylinder to ISO 15552
Stückliste
452100050005N/A00000
CS
Cylinder Series
Profile Tube
VER
Version
ISO 15552
CT
Cylinder Type
SGL
Sensor Groove Location
B
Bore
mm
ST
Stroke
mm
Wert eingeben für ST
Stroke
mm
cm
inch
ft
O
Options
FRE
Front Rod Extension
RXT
Rod Extension
mm
RRE
Rear Rod Extension
RRXT
Rear Rod Extension
mm
SRT
Special Rod Thread
STHR
Special Rod Thread Selection
FTE
Front Thread Extension
THXT
Thread Extension
mm
RTE
Rear Thread Extension
RTHXT
Rear Thread Extension
mm
NC
No Cushions
SSR
Stainless Steel Rod
NLRLM
Nu Lock Rod Lock Mount
FBOM
Foot Bracket (Outside) Mount
OBL
Oscillating Bracket with Lugs
OBWFTM
Oscillating Bracket with Wide Fork Type Mount
SEM
Spherical Eye Mount
OBNCFM
Oscillating Bracket Narrow Clevis Fork Mount
RCMBE
Rod Clevis Mount (Both Ends)
SREMBE
Spherical Rod Eye Mount (Both Ends)
FFM
Front Flange Mount
RCM
Rod Clevis Mount
SREM
Spherical Rod Eye Mount
RFM
Rear Flange Mount
AMTM
Adjustable Mid Trunnion Mount
XI
Mid Trunnion Position
mm
SENSORS
Sensors
POS
Position