??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 63
HELP_VARIABLE
Company
Optibelt
Description
Type AT5 - Metric timing belt pulleys for cylindrical bores
Bill of material
21 AT5 / 12-2
BEZ
Designation Sales
ANR
Part ID
GTIN
Global Trade Item Number
ZAE
Number of Teeth
AUSFNR
Type ID
ABSN
Number of Flanges
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
FD
Flange Diameter
mm
F
Face Width
mm
K
0 mm
L
mm
M
6 mm
N
mm
J
0 mm
D
Pilot Bore
mm
DBMAX
max. Bore Diameter
mm
AUSF
Type
Solid pulley
MATERIAL
Material
Aluminum 6082 T6
MATBS
Material Flange
GEWICHT
Weight
kg
OF
Surface Treatment
-
WG
Balancing Grade
Not Balanced
QS
Quality Standard
acc. to ISO 254