您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
Adapters Swivel male elbow 2107-32-32-SS
Parker
PARKER Adapters
Female swivel NPSM/ male NPTF
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{parker/n_adapter/16n_npsm_aufs_nptf/2107.prj},{NB=Adapter Winkel-Einschraubstutzen 2107-32-32-SS},{IDNR=},{ZFACTOR=3.000},{ZOOM=2.150},{ERMETO=2107-32-32-SS},{BESTNR=2107-32-32},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{A=2-11 1/2},{A1=2-11 1/2},{NDRA1=59.715},{C=67.000},{C1=64.000},{D=46.000},{D2=49.000},{M1=58.000},{N1=76.000},{W3=69.000},{L3=26.600},{E=18.290},{DK=56.680},{LK=9.270},{DE=52.770},{B=50.800},{PTL=0.300},{WEIGHT=0.00001},{WERKSTOFFVIS=Edelstahl},{ERMETO2=2107-32-32-SS}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 34
HELP_VARIABLE
Company
Parker
Description
2107 Adapter - Swivel male elbow
Bill of material
Adapters Swivel male elbow 2107-32-32-SS
ERMETO
Order code
2107-32-32-SS
2107-32-32-SS
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
Stainless Steel
Stainless Steel
A
Thread NPTF
2-11 1/2
2-11 1/2
A1
Thread NPSM
2-11 1/2
2-11 1/2
C
HEX Nut
67.000
67.000
mm
C1
HEX Body
64.000
64.000
mm
D
Bore
46.000
46.000
mm
D2
Bore
49.000
49.000
mm
M1
Length
58.000
58.000
mm
N1
Length
76.000
76.000
mm
W3
Length
69.000
69.000
mm
WEIGHT
Weight
0.00001
0.00001
kg