您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
TB - Flange T-block LB880SX
Parker
Parflange® F37
ISO 6164
Blocks
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{parker/parflange_f37/iso6164/blocks/tb_flansch_t_block_iso6164.prj},{NB=TB - Flansch-T-Block LB880SX},{ERMETO=LB880SX},{INFO=PDF Link},{WERKSTOFF=Stahl},{BAU=5},{D1=120},{L1=260},{L2=300},{L3=260},{L4=170},{WEIGHT=104.00000},{ZOOM=1.350},{ZFACTOR=1.800},{NDM=24},{KDM=20.752},{L=52},{LT=43},{P=3.000},{L0=52},{H=205.000},{H1=205.000},{B=205.000},{B1=205.000},{V=2},{ERMETO2=LB880SX}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Parker
Description
TB - Flange T-block | ISO 6164
Bill of material
TB - Flange T-block LB880SX
ERMETO
Order code
LB880SX
LB880SX
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
Steel
Steel
BAU
Series
5
5
Inch
D1
Diameter
120
120
mm
L1
Lenght
260
260
mm
L2
Height
300
300
mm
L3
Width
260
260
mm
L4
Lenght
170
170
mm
WEIGHT
Weight
104.00000
104.00000
kg