您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
italiano
English
TK0250K4320AAAA
Parker Hydraulic Pump & Motor Division
TK Series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{parkerhpm/tk_series/tk_series_asmtab.prj},{NB=TK0250K4320AAAA},{SERIES=TK Series},{C1=TK},{C2=0250},{C3=K},{C4=4},{C5=32},{C6=0},{C7=AAAA},{PPATH=tk_series_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Parker Hydraulic Pump & Motor Division
Description
TK Series - LSHT Torqmotors™ and Nichols™ Motors
Bill of material
TK0250K4320AAAA
PN
Part No.
TK0250K4320AAAA
SERIES
Series
TK Series
C1
Series
TK Series
TK Series
C2
Geometric Displacement
(0250) 250 cm^3/tr (15.3 in^3/rev)
(0315) 315 cm^3/tr (19.2 in^3/rev)
(0400) 400 cm^3/tr (24.4 in^3/rev)
(0500) 500 cm^3/tr (30.5 in^3/rev)
(0630) 630 cm^3/tr (38.4 in^3/rev)
(0800) 800 cm^3/tr (48.8 in^3/rev)
(1000) 1000 cm^3/tr (61.0 in^3/rev)
(0250) 250 cm^3/tr (15.3 in^3/rev)
(0315) 315 cm^3/tr (19.2 in^3/rev)
(0400) 400 cm^3/tr (24.4 in^3/rev)
(0500) 500 cm^3/tr (30.5 in^3/rev)
(0630) 630 cm^3/tr (38.4 in^3/rev)
(0800) 800 cm^3/tr (48.8 in^3/rev)
(1000) 1000 cm^3/tr (61.0 in^3/rev)
C3
Mounting
(K) Standard SAE CC
(R) 4 Bolt (Danfoss OMT)
(T) Wheel Mount
(K) Standard SAE CC
(R) 4 Bolt (Danfoss OMT)
(T) Wheel Mount
C4
Ports
(4) 3/4 Split Flange (Manifold); Rear Radial
(5) 1 5/16-12 SAE; Rear Radial
(6) G 3/4; Rear Radial
(8) 3/4 Split Flange (Manifold); Rear Radial (M10 Tapped Holes)
(4) 3/4 Split Flange (Manifold); Rear Radial
(5) 1 5/16-12 SAE; Rear Radial
(6) G 3/4; Rear Radial
(8) 3/4 Split Flange (Manifold); Rear Radial (M10 Tapped Holes)
C5
Shaft
(32) 1 1/2" Keyed
(36) 1 1/2" 17 Tooth 12/24 Spline
(62) 14 Tooth (ANSI) 12/24 Spline
(63) 1 3/4" Tapered
(64) 40 mm Keyed
(32) 1 1/2" Keyed
(36) 1 1/2" 17 Tooth 12/24 Spline
(62) 14 Tooth (ANSI) 12/24 Spline
(63) 1 3/4" Tapered
(64) 40 mm Keyed
C6
Rotation
(0) Standard
(1) Reverse Timed Manifold
(0) Standard
(1) Reverse Timed Manifold
C7
Options
(AAAA) Black Paint
(AAAB) No Paint
(AAAC) Double Paint
(AAAG) Fluorocarbon Seals, Black Paint
(AAAH) Fluorocarbon Seals, No Paint
(AAAJ) High Temperature Commutator Seal, Black Paint
(AABJ) Free Running Rotorset, Black Paint
(AABK) Free Running Rotorset, No Paint
(AABL) Free Running Rotorset, No Commutator Seal, Black Paint
(AABM) Free Running Rotorset, No Commutator Seal, No Paint
(AAFG) High Temperature Commutator Seal, No Paint
(AAFW) Fluorocarbon seals, High Temperature Commutator Seals, Black paint
(AAFA) Fluorocarbon seals, High Temperature Commutator Seals, No paint
(AAAA) Black Paint
(AAAB) No Paint
(AAAC) Double Paint
(AAAG) Fluorocarbon Seals, Black Paint
(AAAH) Fluorocarbon Seals, No Paint
(AAAJ) High Temperature Commutator Seal, Black Paint
(AABJ) Free Running Rotorset, Black Paint
(AABK) Free Running Rotorset, No Paint
(AABL) Free Running Rotorset, No Commutator Seal, Black Paint
(AABM) Free Running Rotorset, No Commutator Seal, No Paint
(AAFG) High Temperature Commutator Seal, No Paint
(AAFW) Fluorocarbon seals, High Temperature Commutator Seals, Black paint
(AAFA) Fluorocarbon seals, High Temperature Commutator Seals, No paint
L
L Length
275.97 (10.87)
mm (in)
WEIGHT
Weight
32.0 (70.6)
kg (lb)