??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 27
HELP_VARIABLE
Company
Pedrotti
Description
E70
Bill of material
E70 296x34622Steel 1.1730
TYP
Type
A
Plate width
mm
L
Plate length
mm
AXX
Plate width E10-E11 spacers and tables
mm
S2
Lower piastra thickness
mm
IVAT
Distance between screws2 (M2) stage on A
mm
IVLT
Distance between screws2 (M2) stage on L
mm
D2
mm
DT2
mm
PT2
mm
IPA
Foot center distance on A
mm
IPL
Foot center distance on L
mm
MP
Thread presser foot
M4
TP
7 mm
TP1
12 mm
SM
°
MAT
Material
Steel 1.1730
SMUSSI