??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V3-GM-BK0,6M-PUR-U-T-V1-G - Sensor-Actuator Splitters
Bill of material
V3-GM-BK0,6M-PUR-U-T-V1-G
PRODUCT_PICTURE
Product Picture
MANUID
V3-GM-BK0,6M-PUR-U-T-V1-G
DESCSHORT
Short Description
Y connection cable V3-GM-BK0,6M-PUR-U-T-V1-G
EAN
4050143256419
MANUTYPEDESC
Manufacturer Type Description
V3-GM-BK0,6M-PUR-U-T-V1-G
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.070
LENGTH
0.133
WIDTH
0.066
DEPTH
0.033
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink