??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VMA-2+P/Z2-15M-PUR-V1-G - Valve Connectors
Bill of material
VMA-2+P/Z2-15M-PUR-V1-G
PRODUCT_PICTURE
Product Picture
MANUID
VMA-2+P/Z2-15M-PUR-V1-G
DESCSHORT
Short Description
Valve Connector Cordset VMA-2+P/Z2-15M-PUR-V1-G
EAN
4050143286560
MANUTYPEDESC
Manufacturer Type Description
VMA-2+P/Z2-15M-PUR-V1-G
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB225007
Arrangement of the cable lead-in, field side
angled
AAB379007
Type of plug-in contact, field side
AAC208006
Material of the contact basic body
AAB593006
Color of jacket
Black
AAB733006
Cable length
15 m
AAT080001
Pole number
3
AAC202007
Material of the contact coat
Tin
BAD391008
LED display present
Yes
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.470
LENGTH
0.164
WIDTH
0.182
DEPTH
0.045
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink