??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VMC-2+P/Z2-10M-PUR - Valve Connectors
Bill of material
VMC-2+P/Z2-10M-PUR
PRODUCT_PICTURE
Product Picture
MANUID
VMC-2+P/Z2-10M-PUR
DESCSHORT
Short Description
Valve Connector Cordset VMC-2+P/Z2-10M-PUR
EAN
4050143055074
MANUTYPEDESC
Manufacturer Type Description
VMC-2+P/Z2-10M-PUR
AAS488001
Type of plug-in contact (housing)
AAB225007
Arrangement of the cable lead-in, field side
angled
AAB379007
Type of plug-in contact, field side
Not relevant
AAC208006
Material of the contact basic body
AAB593006
Color of jacket
Black
AAB733006
Cable length
10 m
AAT080001
Pole number
3
AAC202007
Material of the contact coat
Tin
BAD391008
LED display present
Yes
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.300
LENGTH
0.212
WIDTH
0.212
DEPTH
0.010
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink