??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
IC-KP2-1HB17-2V1D - RFID Control Interfaces
Bill of material
IC-KP2-1HB17-2V1D
PRODUCT_PICTURE
Product Picture
MANUID
IC-KP2-1HB17-2V1D
DESCSHORT
Short Description
Control interface unit IC-KP2-1HB17-2V1D
EAN
4050143023097
MANUTYPEDESC
Manufacturer Type Description
IC-KP2-1HB17-2V1D
BAF634008
Material
aluminum
BAC078007
Supply voltage type
DC
BAF016004
Width
62 mm
BAB577006
Depth
137 mm
BAA020007
Height
42 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.410
LENGTH
0.185
WIDTH
0.134
DEPTH
0.083
CTC
Customs tariff number
8471 9000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink