??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OMD10M-R2300-B23-V1V1D-4S - Distance Sensors
Bill of material
OMD10M-R2300-B23-V1V1D-4S
PRODUCT_PICTURE
Product Picture
MANUID
OMD10M-R2300-B23-V1V1D-4S
DESCSHORT
Short Description
3-D LiDAR sensor OMD10M-R2300-B23-V1V1D-4S
EAN
4050143422715
MANUTYPEDESC
Manufacturer Type Description
OMD10M-R2300-B23-V1V1D-4S
AAB866006
max. measuring range -length
4000 mm
AAB990006
min. measuring range - length
200 mm
BAA038006
min. ambient temperature
-30 °C
BAD859008
Type of light
Laser diode, infrared light
BAD915006
Voltage type
DC
BAD823004
Width of sensor
96 mm
BAA039006
max. ambient temperature
50.00 °C
BAD857006
Laser protection class
Class 1
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
69 mm
BAD849004
Height of sensor
57 mm
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.340
LENGTH
0.120
WIDTH
0.120
DEPTH
0.095
CTC
Customs tariff number
9015 1000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink