??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
ML9-54-G/25/136/115a - Retroreflective sensors
Bill of material
ML9-54-G/25/136/115a
PRODUCT_PICTURE
Product Picture
MANUID
ML9-54-G/25/136/115a
DESCSHORT
Short Description
Retroreflective sensor ML9-54-G/25/136/115a
EAN
4050143020881
MANUTYPEDESC
Manufacturer Type Description
ML9-54-G/25/136/115a
BAC640005
Max. output current
100 mA
AAB884005
max. switching distance
7600 mm
AAC004005
Min. reflector distance
0 mm
BAA038006
min. ambient temperature
-20 °C
BAD859008
Type of light
Red light, polarized
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
660 nm
BAD823004
Width of sensor
23 mm
BAD950006
Material of the optical surface
Glass
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
11 mm
BAD849004
Height of sensor
38 mm
BAD900004
Switch frequency
1000.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M8
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.030
LENGTH
0.116
WIDTH
0.090
DEPTH
0.022
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink