??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RL28-55-LAS/76a/82b/105/110 - Retroreflective sensors
Bill of material
RL28-55-LAS/76a/82b/105/110
PRODUCT_PICTURE
Product Picture
MANUID
RL28-55-LAS/76a/82b/105/110
DESCSHORT
Short Description
Retroreflective sensor RL28-55-LAS/76a/82b/105/110
EAN
4050143012428
MANUTYPEDESC
Manufacturer Type Description
RL28-55-LAS/76a/82b/105/110
BAC640005
Max. output current
100 mA
AAB884005
max. switching distance
42000 mm
AAC004005
Min. reflector distance
300 mm
BAA038006
min. ambient temperature
-10 °C
BAD859008
Type of light
Laser diode, red light
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
650 nm
BAD823004
Width of sensor
25.8 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
50.00 °C
BAD857006
Laser protection class
Class 1
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
54.3 mm
BAD849004
Height of sensor
88 mm
BAD900004
Switch frequency
1000.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.120
LENGTH
0.118
WIDTH
0.097
DEPTH
0.045
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink