??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RL91-6-IR/25/49/115 - Retroreflective sensors
Bill of material
RL91-6-IR/25/49/115
PRODUCT_PICTURE
Product Picture
MANUID
RL91-6-IR/25/49/115
DESCSHORT
Short Description
Retroreflective sensor RL91-6-IR/25/49/115
EAN
4050143053698
MANUTYPEDESC
Manufacturer Type Description
RL91-6-IR/25/49/115
BAC640005
Max. output current
200 mA
AAB884005
max. switching distance
9000 mm
AAC004005
Min. reflector distance
0 mm
BAA038006
min. ambient temperature
-20 °C
BAD859008
Type of light
Infrared light
BAD915006
Voltage type
DC
BAD823004
Width of sensor
19.5 mm
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
55.00 °C
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
50 mm
BAD849004
Height of sensor
85 mm
BAD900004
Switch frequency
25.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.430
LENGTH
0.128
WIDTH
0.123
DEPTH
0.078
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink