??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GA18-S/GK18-S/25/115/161 - Thru-Beam Sensors
Bill of material
GA18-S/GK18-S/25/115/161
PRODUCT_PICTURE
Product Picture
MANUID
GA18-S/GK18-S/25/115/161
DESCSHORT
Short Description
Thru-beam sensor GA18-S/GK18-S/25/115/161
EAN
4050143035571
MANUTYPEDESC
Manufacturer Type Description
GA18-S/GK18-S/25/115/161
BAC640005
Max. output current
200 mA
AAB884005
max. switching distance
17500 mm
BAA038006
min. ambient temperature
-20 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
AC/DC
BAD945004
Wave length of the sensors
640 nm
AAO737002
Delivery scope of disposable system
transmitter and receiver
BAD826005
Diameter of sensor
18 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
69 mm
BAD900004
Switch frequency
50.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.230
LENGTH
0.244
WIDTH
0.122
DEPTH
0.061
CTC
Customs tariff number
8536 5080 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink