??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN4-12GM50-E0-0,85M-PUR-Y0173 - Inductive Sensors
Bill of material
NBN4-12GM50-E0-0,85M-PUR-Y0173
PRODUCT_PICTURE
Product Picture
MANUID
NBN4-12GM50-E0-0,85M-PUR-Y0173
DESCSHORT
Short Description
Inductive sensor NBN4-12GM50-E0-0,85M-PUR-Y0173
MANUTYPEDESC
Manufacturer Type Description
NBN4-12GM50-E0-0,85M-PUR-Y0173
BAD866007
mechanical installation conditions
not flush
BAD815006
Switching distance
4 mm
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD899008
Design of control element
BAD826005
Diameter of sensor
12 mm
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
cylinder, thread
BAC461010
Housing material
Brass
BAD856005
Length of sensor
53 mm
BAD900004
Switch frequency
2650.000 Hz
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink