??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
MB35-F12-1N-5M - Magnetic Field Sensors
Bill of material
MB35-F12-1N-5M
PRODUCT_PICTURE
Product Picture
MANUID
MB35-F12-1N-5M
DESCSHORT
Short Description
Magnetic field sensor MB35-F12-1N-5M
EAN
4050143428915
MANUTYPEDESC
Manufacturer Type Description
MB35-F12-1N-5M
BAD947008
Material of the housings
aluminum
BAA038006
min. ambient temperature
-25 °C
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
AAD251006
Material of the cable mantle
Polyvinyl chloride
BAD823004
Width of sensor
12 mm
BAD899008
Design of control element
BAD898005
Design of control output
NAMUR
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
70.00 °C
BAD856005
Length of sensor
30 mm
BAD849004
Height of sensor
12 mm
BAD900004
Switch frequency
5000.000 Hz
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.120
LENGTH
0.144
WIDTH
0.072
DEPTH
0.010
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink