??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
BT43-RG-01 - Proximity Sensors Accessories
Bill of material
BT43-RG-01
PRODUCT_PICTURE
Product Picture
MANUID
BT43-RG-01
DESCSHORT
Short Description
Activator BT43-RG-01
EAN
4050143044344
MANUTYPEDESC
Manufacturer Type Description
BT43-RG-01
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
CZ
WEIGHT
0.140
LENGTH
0.136
WIDTH
0.076
DEPTH
0.066
CTC
Customs tariff number
8538 9099 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink