您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
PFLITSCH 1420/220 uGGM
Pflitsch
Cable Gland
Splittable cable gland systems
UNI Split Gland
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{pflitsch/1_kabelv/6_geteilte_systeme/2_uni_split/ggm.prj},{NB=PFLITSCH 1420/220 uGGM},{A=M20x1,5},{ARTNR1=1420/220},{AF=u},{C=8.0},{SW=27x30},{WERKSTOFF=PA 66-6},{TEMP=-40 °C / +100 °C},{VE=10},{AA=20.000},{SWX=27.000},{E=30.000},{X=13.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Pflitsch
Description
UNI Split Gland - splitteable cable gland splittable cable gland PA - metric
Bill of material
PFLITSCH 1420/220 uGGM
A
Connecting thread
M20x1,5
M20x1,5
ARTNR
Item number
1420/220 uGGM
1420/220 uGGM
AF
Version/colour
grey
black
grey
black
C
Build height
8.0
8.0
mm
SW
Spanner width
27x30
27x30
mm
WERKSTOFF
Material gland body
PA 66-6
TEMP
Temperature range min./max.
-40 °C / +100 °C
VE
Package unit
10