??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
Pflitsch
Description
GK 1 - GRID CHANNEL U-shape
Bill of material
PFLITSCH GK 40x20 S
NENN
Nominal dimensions
ARTNR
Article number
A
Length
40 mm
B
Height
mm
E
Length
9 mm
S
Length
3 mm
L
Length
2003 mm
OBERFLAECHE
Surface
GEWICHT
Weight
kg
VE
Package unit
1
INFO
Important Note
simplified illustration