??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHILIPP
Description
72LD220 - Restraint dowel plate
Bill of material
72LD220
ARTNR
Article number
72LD220
ARTNR2
Article number Galvanized
72LD220FV
ARTNR3
Article number Primed
72LD220GR
LA
220 mm
D
ØD
20 mm
LD
LDo
150 mm
B
Øb
18 mm
L
260 mm
B1
b
40 mm
T
t
5 mm
CNSMASSEXACT
Weight
0.8 [kg/Stck.]