??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1284780 - ANT-OMNI-2459-04
Bill of material
PHOENIX CONTACT 1284780
MANUID
Product number of the Manufacturer
1284780
DESCSHORT
Short Description
Antenna
DESCLONG
Long Description
Multiband omnidirectional antenna for freely mobile applications, compact design, frequency band: 2.4 GHz / 5 GHz / 6 GHz, gain: 2.0 dBi / 2.5 dBi / 3.0 dBi, degree of protection: IP68/IP69K, shock- and vibration-resistant, connection: N (male)
MANUTYPEDESC
Manufacturer Type Description
ANT-OMNI-2459-04
PREVIEW
Preview
INTNO
International product number
4063151490621
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
EN 45545-2
BAG640
Assembly type
front attachment
BAB577
depth
55 mm
AAK855
connecting cord present
No
AAF529
frequency range
2.4 GHz, 5 GHz, 6 GHz
AAL709
antenna suitable for indoor use
Yes
AAI163
aerial gain
3 dB
AAS334
polarization
Linear vertical
AAF548
type of fixing (wall fastening) available
Yes
AAS339
type of fixing (direct at device) available
No
AAS338
type of fixing (pole mounting) available
No
AAS337
type of fixing (ceiling mounting) available
No
AAF525
max. ambient temperature during operating phase
85 °C
AAL995
outdoor possible
Yes
AAF526
min. ambient temperature during operating phase
-40 °C
AAO663
GTIN
4063151490621
AAW338
Manufacturer product designation
Antenna
AAU734
Manufacturer product description
Multiband omnidirectional antenna for freely mobile applications, compact design, frequency band: 2.4 GHz / 5 GHz / 6 GHz, gain: 2.0 dBi / 2.5 dBi / 3.0 dBi, degree of protection: IP68/IP69K, shock- and vibration-resistant, connection: N (male)
AAO057
Product type
ANT-OMNI-2459-04
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85177100
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink