??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903590 - TC ANT MOBILE/GPS
Bill of material
PHOENIX CONTACT 2903590
MANUID
Product number of the Manufacturer
2903590
DESCSHORT
Short Description
Antenna
DESCLONG
Long Description
Combined cellular GPS antenna with omnidirectional characteristic, 2 m antenna cable with SMA round plug (GSM/UMTS) and R-SMA round plug (GPS)
MANUTYPEDESC
Manufacturer Type Description
TC ANT MOBILE/GPS
PREVIEW
Preview
INTNO
International product number
4046356757546
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAG975
degree of protection
IP69K
BAA020
height
23 mm
BAG640
Assembly type
front attachment
BAB577
depth
76 mm
AAK855
connecting cord present
Yes
AAF529
frequency range
900 MHz, 1900 MHz, 1800 MHz, 850 MHz, 2100 MHz
AAL709
antenna suitable for indoor use
Yes
AAI163
aerial gain
5 dB
AAS334
polarization
Linear vertical
AAF548
type of fixing (wall fastening) available
Yes
AAS339
type of fixing (direct at device) available
No
AAS338
type of fixing (pole mounting) available
No
AAS337
type of fixing (ceiling mounting) available
No
AAF525
max. ambient temperature during operating phase
85 °C
AAL995
outdoor possible
Yes
AAF526
min. ambient temperature during operating phase
-40 °C
AAA769
length of connection cable
2 m
AAO663
GTIN
4046356757546
AAW338
Manufacturer product designation
Antenna
AAU734
Manufacturer product description
Combined cellular GPS antenna with omnidirectional characteristic, 2 m antenna cable with SMA round plug (GSM/UMTS) and R-SMA round plug (GPS)
AAO057
Product type
TC ANT MOBILE/GPS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85177100
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink