??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2904801 - RAD-900-ANT-OMNI-2-2-RSMA
Bill of material
PHOENIX CONTACT 2904801
MANUID
Product number of the Manufacturer
2904801
DESCSHORT
Short Description
Antenna
DESCLONG
Long Description
Omnidirectional antenna, 900 MHz, gain: 2 dBi, polarization: linear, degree of protection: IP65, connection: RSMA (male), incl. 1.8 m / 6 ft. connecting cable and mounting bracket for wall mounting
MANUTYPEDESC
Manufacturer Type Description
RAD-900-ANT-OMNI-2-2-RSMA
PREVIEW
Preview
INTNO
International product number
4046356902113
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
102
BAG975
degree of protection
IP65
BAF016
width
3 mm
BAA020
height
89 mm
BAG640
Assembly type
Wall assembly
AAK855
connecting cord present
Yes
AAF529
frequency range
900 MHz
AAL709
antenna suitable for indoor use
Yes
AAI163
aerial gain
2.150 dB
AAS335
aperture angle horizontal
360 °
AAS334
polarization
Linear vertical
AAF548
type of fixing (wall fastening) available
Yes
AAS339
type of fixing (direct at device) available
No
AAS338
type of fixing (pole mounting) available
No
AAS337
type of fixing (ceiling mounting) available
Yes
AAF525
max. ambient temperature during operating phase
75 °C
AAL995
outdoor possible
Yes
AAF526
min. ambient temperature during operating phase
-40 °C
AAO663
GTIN
4046356902113
AAW338
Manufacturer product designation
Antenna
AAU734
Manufacturer product description
Omnidirectional antenna, 900 MHz, gain: 2 dBi, polarization: linear, degree of protection: IP65, connection: RSMA (male), incl. 1.8 m / 6 ft. connecting cable and mounting bracket for wall mounting
AAO057
Product type
RAD-900-ANT-OMNI-2-2-RSMA
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85177100
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink