??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0802739 - BLUEMARK MAG EM-M (60X15)
Bill of material
PHOENIX CONTACT 0802739
MANUID
Product number of the Manufacturer
0802739
DESCSHORT
Short Description
Magazine
DESCLONG
Long Description
Magazine, width: 76 mm, color: white
MANUTYPEDESC
Manufacturer Type Description
BLUEMARK MAG EM-M (60X15)
PREVIEW
Preview
INTNO
International product number
4046356845779
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
AAO663
GTIN
4046356845779
AAW338
Manufacturer product designation
Magazine
AAU734
Manufacturer product description
Magazine, width: 76 mm, color: white
AAO057
Product type
BLUEMARK MAG EM-M (60X15)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
90179000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink