??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1407896 - FOC-V14-C1ZNI-S/SJFP
Bill of material
PHOENIX CONTACT 1407896
MANUID
Product number of the Manufacturer
1407896
DESCSHORT
Short Description
FO connectors
DESCLONG
Long Description
FO connectors, degree of protection: IP65/IP67, number of positions: 2, MM, material: Metal, cable outlet: straight
MANUTYPEDESC
Manufacturer Type Description
FOC-V14-C1ZNI-S/SJFP
PREVIEW
Preview
INTNO
International product number
4046356781992
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
BAG975
degree of protection
IP67
BAF016
width
22 mm
BAA020
height
50 mm
BAD875
Net weight
99.500 g
AAK469
material of ferrule
Metal film
AAO663
GTIN
4046356781992
AAW338
Manufacturer product designation
FO connectors
AAU734
Manufacturer product description
FO connectors, degree of protection: IP65/IP67, number of positions: 2, MM, material: Metal, cable outlet: straight
AAO057
Product type
FOC-V14-C1ZNI-S/SJFP
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink