??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2313779 - PSM-SET-SC-DUPLEX/2-HCS/PN
Bill of material
PHOENIX CONTACT 2313779
MANUID
Product number of the Manufacturer
2313779
DESCSHORT
Short Description
FO connectors
DESCLONG
Long Description
FO connectors, cable outlet: straight
MANUTYPEDESC
Manufacturer Type Description
PSM-SET-SC-DUPLEX/2-HCS/PN
PREVIEW
Preview
INTNO
International product number
4046356572965
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
BAF016
width
25 mm
BAA020
height
10 mm
BAD875
Net weight
35.800 g
AAO663
GTIN
4046356572965
AAW338
Manufacturer product designation
FO connectors
AAU734
Manufacturer product description
SC duplex connector set for standard PROFINET PCF fiber cables with 2.2 mm diameter of the individual elements. Consisting of 2 duplex quick mounting connectors with bend protection for self-assembly.
AAO057
Product type
PSM-SET-SC-DUPLEX/2-HCS/PN
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink