??
Catalog navigation
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1134913 - CRIMPFOX 10T-F
Bill of material
PHOENIX CONTACT 1134913
MANUID
Product number of the Manufacturer
1134913
DESCSHORT
Short Description
Crimping pliers
DESCLONG
Long Description
Crimping pliers, type of contact: Insulated and uninsulated ferrules, standards/specifications: DIN 46228-1, DIN 46228-4, min. cross section: 0.14 mm², max. cross section: 10 mm², For TWIN ferrules up to 2 x 4 mm², automatic cross section adjustment, frontal insertion, compression: Trapezoidal crimp, black
MANUTYPEDESC
Manufacturer Type Description
CRIMPFOX 10T-F
PREVIEW
Preview
INTNO
International product number
4063151067168
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
180 mm
BAC673
Max. cross section of line
10 mm^2
BAC736
Min. cross section of line
0.140 mm^2
BAD875
Net weight
302 g
AAG666
grip casing
multi component sleeves
AAG800
crimping lock present
Yes
AAG801
number of crimp nests
1
AAG797
type of gear ratio mechanism
multiple
AAG798
plastic collar present
No
AAG799
positioner present
No
AAO663
GTIN
4063151067168
AAW338
Manufacturer product designation
Crimping pliers
AAO057
Product type
CRIMPFOX 10T-F
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
SE
DEEPLINK
Deeplink
Deeplink