??
카탈로그 탐색
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1142831 - CRIMPFOX-P CDC 0.5L
Bill of material
PHOENIX CONTACT 1142831
MANUID
Product number of the Manufacturer
1142831
DESCSHORT
Short Description
Crimping pliers
DESCLONG
Long Description
Crimping pliers, compression: B crimp
MANUTYPEDESC
Manufacturer Type Description
CRIMPFOX-P CDC 0.5L
PREVIEW
Preview
INTNO
International product number
4063151102821
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
190 mm
BAC673
Max. cross section of line
0.140 mm^2
BAC736
Min. cross section of line
0.500 mm^2
BAD875
Net weight
322 g
AAG666
grip casing
plastic sleeve
AAK209
construction/operation
mechanic one hand
AAG800
crimping lock present
Yes
AAG801
number of crimp nests
3
AAG797
type of gear ratio mechanism
multiple
AAG798
plastic collar present
No
AAG799
positioner present
Yes
AAO663
GTIN
4063151102821
AAW338
Manufacturer product designation
Crimping pliers
AAU734
Manufacturer product description
Crimping tool, for COMBICON crimp connectors, cross section: 0.14 ... 0.50 mm², unlockable pressure lock, precise parallel crimping, front entry, incl. positioning tool
AAO057
Product type
CRIMPFOX-P CDC 0.5L
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
SE
DEEPLINK
Deeplink
Deeplink