??
Catalog navigation
Modèles CAO générés
Aucune action possible avec ce composant !
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
PHOENIX CONTACT
Description
1212055 - CRIMPFOX-RCI 1
Nomenclature
PHOENIX CONTACT 1212055
MANUID
Product number of the Manufacturer
1212055
DESCSHORT
Description short
Pince à sertir
DESCLONG
Description long
Pince à sertir, type de contact: Cosses isolées, section min.: 0,14 mm², section max.: 1 mm², sertissage: Sertissage ovale, noir
MANUTYPEDESC
Manufacturer Type Description
CRIMPFOX-RCI 1
PREVIEW
Preview
INTNO
GTIN-Code
4046356453851
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Standard delivery time
3
BAA018
longueur
198 mm
BAC673
section de câble maximum
1 mm^2
BAC736
section de conducteur minimum
0.140 mm^2
BAD875
poids net
358 g
AAG666
grip casing
multi component sleeves
AAG800
crimping lock present
Yes
AAG801
number of crimp nests
3
AAG797
type of gear ratio mechanism
multiple
AAG798
plastic collar present
No
AAG799
positioner present
No
AAO663
GTIN
4046356453851
AAW338
Manufacturer product designation
Pince à sertir
AAU734
Manufacturer product description
Pince à sertir, pour cosses isolées, 0,14 ... 1,0 mm² (vert clair, rouge), sertissage ovale
AAO057
Product type
CRIMPFOX-RCI 1
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
SE
DEEPLINK
Deeplink
Deeplink