您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1212756
PHOENIX CONTACT
Plant equipment, tool
Hand tool
Hand tool assortment, hand tool set
Tool assortment
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{phoenix_contact/21/04/50/03/1212756.prj},{NB=1212756},{MANUID=1212756},{AAI349=0},{AAI278=0},{AAI286=3},{AAI287=0},{AAI257=0},{AAI299=0},{AAI260=0},{AAI259=0},{AAI327=0},{AAI298=0},{AAI268=0},{AAI272=0},{AAL333=0},{AAI351=0},{AAI328=0},{AAI367=8},{AAI341=5},{AAI350=0},{AAI359=0},{AAI354=0},{AAI283=0},{AAI271=0},{AAI592=17},{AAO663=4046356929028},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=82054000},{AAO676=1212756},{DESCSHORT=Tool set},{DESCLONG=Tool set},{MANUTYPEDESC=SF-M SET 2},{PREVIEW=../../../_pool_/b9/7b/154305_1000_int_04.png},{INTNO=4046356929028},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{AAL690=No},{AAL494=No},{BAG237=bag},{AAW338=Tool set}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212756 - SF-M SET 2
Bill of material
PHOENIX CONTACT 1212756
MANUID
Product number of the Manufacturer
1212756
DESCSHORT
Short Description
Tool set
DESCLONG
Long Description
Tool set
MANUTYPEDESC
Manufacturer Type Description
SF-M SET 2
PREVIEW
Preview
INTNO
International product number
4046356929028
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAI349
number of blind nut inserts
0
AAL690
heating- + sanitary mechanic set present
No
AAL494
e-mechanic set present
No
AAI278
number of cable cutters
0
AAI286
number of crosshead screwdrivers (PH)
3
AAI287
number of crosshead screwdrivers (PZ)
0
AAI257
number of files
0
AAI299
number of finishing tools glass fiber cable
0
AAI260
number of fork spanners
0
AAI259
number of guiding drills
0
AAI327
number of hole edge core drills
0
AAI298
number of hole saws
0
AAI268
number of hot air guns
0
AAI272
number of HSS spiral drills
0
AAL333
number of measuring devices
0
AAI351
number of open-end spanners
0
AAI328
number of ring spanners
0
AAI367
number of screwdrivers (hexalobular)
8
AAI341
number of slotted screwdrivers
5
AAI350
number of socket spanners
0
AAI359
number of step drills
0
AAI354
number of stone drills
0
AAI283
number of tools for coaxial cable
0
AAI271
number of wood borers
0
BAG237
Packaging
bag
AAI592
total number of tools
17
AAO663
GTIN
4046356929028
AAW338
Manufacturer product designation
Tool set
AAU734
Manufacturer product description
Bit screwdriver set with quick-action chuck, 89 mm long slotted/crosshead/hex/Torx® bits, 17-part, in folding belt pouch, contents: PH 1, 2, 3 x 89, SL 0.4 x 2.5, 0.6 x 3.5, 0.8 x 3.5, 1.0 x 5.5, 1.2 x 6.5 x 89, TX 10-30, SW 3, 4, 5 x 89
AAO057
Product type
SF-M SET 2
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82054000
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink