??
Catalog navigation
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1200295 - SF-ASD 16 SET
Bill of material
PHOENIX CONTACT 1200295
MANUID
Product number of the Manufacturer
1200295
DESCSHORT
Short Description
Battery-powered screwdriver set
DESCLONG
Long Description
Cordless screwdriver in case, incl. battery, charging device 100 ... 240 V, 2 bits, two-speed gearbox, forward/reverse running and 16-stage clutch up to 450 rpm, hexagonal fast connection.
MANUTYPEDESC
Manufacturer Type Description
SF-ASD 16 SET
PREVIEW
Preview
INTNO
International product number
4055626666433
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
45 mm
BAA020
height
172 mm
BAA018
length
266 mm
AAF583
nominal voltage
3.600 V
BAE098
Max. torque
4.300 0173-1#05-AAA212#003
AAI036
weight including battery-pack
1.800 kg
AAI048
battery capacity
2 0173-1#05-AAA300#003
AAI047
battery potential
3.600 V
AAI039
max. idle speed (2nd gear)
450 1/min
AAJ776
max. idle speed (3rd gear)
0 1/min
AAI038
min. idle speed (1st gear)
0 1/min
AAI040
min. idle speed (2nd gear)
0 1/min
AAI037
max. idle speed (1st gear)
220 1/min
AAJ775
min. idle speed (3rd gear)
0 1/min
AAJ031
max. torque setting
4.300 0173-1#05-AAA212#003
AAJ032
min. torque setting
0.200 0173-1#05-AAA212#003
AAO663
GTIN
4055626666433
AAW338
Manufacturer product designation
Battery-powered screwdriver set
AAU734
Manufacturer product description
Cordless screwdriver in case, incl. battery, charging device 100 ... 240 V, 2 bits, two-speed gearbox, forward/reverse running and 16-stage clutch up to 450 rpm, hexagonal fast connection.
AAO057
Product type
SF-ASD 16 SET
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84672920
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink