??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212532 - SF-ASD 21
Bill of material
PHOENIX CONTACT 1212532
MANUID
Product number of the Manufacturer
1212532
DESCSHORT
Short Description
Cordless screwdriver
DESCLONG
Long Description
Cordless screwdriver, weight 500
MANUTYPEDESC
Manufacturer Type Description
SF-ASD 21
PREVIEW
Preview
INTNO
International product number
4046356589673
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
44 mm
BAA020
height
165 mm
BAA018
length
277 mm
AAF583
nominal voltage
3.600 V
BAE098
Max. torque
4.400 0173-1#05-AAA212#003
AAI036
weight including battery-pack
0.500 kg
AAI048
battery capacity
1.500 0173-1#05-AAA300#003
AAI047
battery potential
3.600 V
AAI039
max. idle speed (2nd gear)
600 1/min
AAJ776
max. idle speed (3rd gear)
0 1/min
AAI038
min. idle speed (1st gear)
200 1/min
AAI040
min. idle speed (2nd gear)
200 1/min
AAI037
max. idle speed (1st gear)
600 1/min
AAJ775
min. idle speed (3rd gear)
0 1/min
AAJ031
max. torque setting
4.400 0173-1#05-AAA212#003
AAJ032
min. torque setting
0.300 0173-1#05-AAA212#003
AAO663
GTIN
4046356589673
AAW338
Manufacturer product designation
Cordless screwdriver
AAU734
Manufacturer product description
Cordless screwdriver, including 1.5 Ah battery, forward/reverse running, 21-stage coupling, up to 600 rpm, 6.3 mm hexagonal fast connection drill chuck, torque can be adjusted from 0.3 Nm ... 4.4 Nm
AAO057
Product type
SF-ASD 21
AAY811
URI of the product
http://www.phoenixcontact.com/product/1212532
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84672920
COO
Country of origin
JP
DEEPLINK
Deeplink
Deeplink