??
Catalog navigation
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803675 - TMP CASE
Bill of material
PHOENIX CONTACT 0803675
MANUID
Product number of the Manufacturer
0803675
DESCSHORT
Short Description
Case
DESCLONG
Long Description
Case, width: 440 mm, height: 395 mm, color: black
MANUTYPEDESC
Manufacturer Type Description
TMP CASE
PREVIEW
Preview
INTNO
International product number
4055626247748
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
440 mm
BAA020
height
395 mm
BAA018
length
560 mm
BAB577
depth
440 mm
BAB664
material
aluminum
BAE401
Delivery conditions
BAB521
Designation
without requirement
BAB576
weight of item
14.206 kg
BAA558
quality characteristic record of ingoing material
No explosion protection
AAM118
signal-red
No
AAL682
padlock shackle present
No
AAL921
shoulder strip present
No
AAO663
GTIN
4055626247748
AAW338
Manufacturer product designation
Case
AAU734
Manufacturer product description
Transport case for the THERMOMARK PRIME including accessories, marking materials, and consumables. Rounded profile case with aluminum frame, unequipped
AAO057
Product type
TMP CASE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
42021219
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink