??
Catalog navigation
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212423 - TOOL-KIT STANDARD EMPTY
Bill of material
PHOENIX CONTACT 1212423
MANUID
Product number of the Manufacturer
1212423
DESCSHORT
Short Description
Tool bag, unequipped
DESCLONG
Long Description
Tool bag, unequipped, black
MANUTYPEDESC
Manufacturer Type Description
TOOL-KIT STANDARD EMPTY
PREVIEW
Preview
INTNO
International product number
4046356505680
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
65 mm
BAA020
height
315 mm
BAA018
length
165 mm
BAB577
depth
65 mm
BAB664
material
Plastic
BAE401
Delivery conditions
BAB521
Designation
without requirement
BAB576
weight of item
0.396 kg
BAA558
quality characteristic record of ingoing material
No explosion protection
AAM118
signal-red
No
AAL682
padlock shackle present
No
AAL921
shoulder strip present
No
AAO663
GTIN
4046356505680
AAW338
Manufacturer product designation
Tool bag, unequipped
AAU734
Manufacturer product description
Tool box, unequipped
AAO057
Product type
TOOL-KIT STANDARD EMPTY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
42021299
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink