??
Catalog navigation
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5020658 - SORTI 4/12
Bill of material
PHOENIX CONTACT 5020658
MANUID
Product number of the Manufacturer
5020658
DESCSHORT
Short Description
Range box
DESCLONG
Long Description
Range box, length: 225 mm, width: 335 mm, height: 55 mm, color: transparent
MANUTYPEDESC
Manufacturer Type Description
SORTI 4/12
PREVIEW
Preview
INTNO
International product number
4017918095093
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
335 mm
BAA018
length
225 mm
AAL072
conducting (ESD)
No
AAJ424
number of insert cabinet
0
AAP705
Number of subdivisions
12
BAG379
stackable
Yes
AAO663
GTIN
4017918095093
AAW338
Manufacturer product designation
Range box
AAU734
Manufacturer product description
Assortment box, 12 compartments external dimensions 335 x 225 x 55 mm, material: Polystyrene
AAO057
Product type
SORTI 4/12
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39231090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink