??
Catalog navigation
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5145180 - SORTI 4/8
Bill of material
PHOENIX CONTACT 5145180
MANUID
Product number of the Manufacturer
5145180
DESCSHORT
Short Description
Range box
DESCLONG
Long Description
Assortment box, 8 compartments
MANUTYPEDESC
Manufacturer Type Description
SORTI 4/8
PREVIEW
Preview
INTNO
International product number
4017918982683
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
5
BAF016
width
335 mm
BAA018
length
225 mm
AAL072
conducting (ESD)
No
AAJ424
number of insert cabinet
0
AAP705
Number of subdivisions
8
BAG379
stackable
Yes
AAO663
GTIN
4017918982683
AAW338
Manufacturer product designation
Range box
AAU734
Manufacturer product description
Assortment box, 8 compartments
AAO057
Product type
SORTI 4/8
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39231090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink