您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1634510
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Bus cable
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{phoenix_contact/27/06/03/07/1634510.prj},{NB=1634510},{MANUID=1634510},{AAO663=4067923156517},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1634510},{DESCSHORT=-},{MANUTYPEDESC=NBC-M12MSD/75,0-93B/R4AC},{INTNO=4067923156517},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=11},{AAP798=not available},{BAB392=not available},{BAD656=No},{BAD993=No},{AAB734=No},{BAF281=not relevant},{AAM076=No},{AAW072=No},{AAW071=No},{AAO057=NBC-M12MSD/75,0-93B/R4AC},{AAY811=http://www.phoenixcontact.com/product/1634510},{COO=PL},{DEEPLINK=Deeplink},{AAQ326=http://www.phoenixcontact.com/product/1634510},{AAO677=Phoenix Contact GmbH & Co. KG},{ORDERUNIT=C62},{CONTENTUNIT=C62}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1634510 - NBC-M12MSD/75,0-93B/R4AC
Bill of material
PHOENIX CONTACT 1634510
MANUID
Product number of the Manufacturer
1634510
DESCSHORT
Short Description
-
MANUTYPEDESC
Manufacturer Type Description
NBC-M12MSD/75,0-93B/R4AC
INTNO
International product number
4067923156517
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
AAP798
Application standards
not available
BAB392
certificate/approval
not available
BAD656
Without halogens
No
BAD993
screened
No
AAB734
Cable length can be configured
No
BAF281
Use for product
not relevant
AAM076
suitable for cable guide chain
No
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAO663
GTIN
4067923156517
AAO057
Product type
NBC-M12MSD/75,0-93B/R4AC
AAY811
URI of the product
http://www.phoenixcontact.com/product/1634510
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink