??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1535590 - SAC-5P-100,0-186/0,75
Bill of material
PHOENIX CONTACT 1535590
MANUID
Product number of the Manufacturer
1535590
DESCSHORT
Short Description
Cable reel
DESCLONG
Long Description
By the meter, Cable reel, PUR, black-gray RAL 7021, 5-wire, color single wire: Brown, white, blue, black, gray, cable length: 100 m
MANUTYPEDESC
Manufacturer Type Description
SAC-5P-100,0-186/0,75
PREVIEW
Preview
INTNO
International product number
4046356027250
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
61
AAP798
Application standards
not available
BAB392
certificate/approval
cULus Listed, EAC-RoHS
AAK528
material of the core insulation
PVC
BAB378
Color of coat
black-gray RAL 7021
AAC029
min. permissible cable outside temperature, when moving
-5 °C
AAK718
material of the sheath
PUR
AAP775
Number of wires
5
BAE013
Nominal diameter of the cable
0.750 mm^2
AAI407
outer diameter
6.300 mm
BAD999
Oil-resistant in accordance EN 60811-2-1
No
BAD974
Outer diameter of the cable
6.300 mm
BAD979
Diameter of conductor
1.700 mm
BAE033
Flame resistant according to standard
not relevant
BAE021
Material of the wire insulation
PVC
BAE029
Material of the mantle
PUR
AAO663
GTIN
4046356027250
AAW338
Manufacturer product designation
Cable reel
AAU734
Manufacturer product description
By the meter, Cable reel, PUR, black-gray RAL 7021, 5-wire, color single wire: Brown, white, blue, black, gray, cable length: 100 m
AAO057
Product type
SAC-5P-100,0-186/0,75
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444991
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink