??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2700142 - PSD-S AS BULB 5W
Bill of material
PHOENIX CONTACT 2700142
MANUID
Product number of the Manufacturer
2700142
DESCSHORT
Short Description
Incandescent lamp
DESCLONG
Long Description
Bulb, 5 W, 24 V, BA15d base
MANUTYPEDESC
Manufacturer Type Description
PSD-S AS BULB 5W
PREVIEW
Preview
INTNO
International product number
4046356491341
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAC895
diameter
16 mm
BAA351
color
White
BAB146
overall length
42 mm
BAC534
Lamp performance
5 W
AAF784
xenon
No
BAC524
Form of lamp
Tube shape
BAD133
Krypton present
No
BAD724
suitable for flashbeams
No
BAD655
Halogen present
No
BAD675
suitable for display purposes
Yes
AAO663
GTIN
4046356491341
AAW338
Manufacturer product designation
Incandescent lamp
AAU734
Manufacturer product description
Bulb, 5 W, 24 V, BA15d base
AAO057
Product type
PSD-S AS BULB 5W
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85392998
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink