??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1149346 - UM-ALU 4-100,5 PROFILE 500
Bill of material
PHOENIX CONTACT 1149346
MANUID
Product number of the Manufacturer
1149346
DESCSHORT
Short Description
Profile
DESCLONG
Long Description
Press-drawn section housings, Screw mounting, Basic profile, color: aluminum color, profile width (internal): 100.5 mm, profile width (external): 105 mm, length: 500 mm, depth: 29.4 mm
MANUTYPEDESC
Manufacturer Type Description
UM-ALU 4-100,5 PROFILE 500
PREVIEW
Preview
INTNO
International product number
4063151144067
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAF016
width
500 mm
BAA020
height
105 mm
BAA351
color
aluminum
AAF040
net weight
0.022 kg
BAB577
depth
29.400 mm
BAB664
material
aluminum
BAF785
Surface
anodized
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4063151144067
AAW338
Manufacturer product designation
Profile
AAU734
Manufacturer product description
Press-drawn section housings, Screw mounting, Basic profile, color: aluminum color, profile width (internal): 100.5 mm, profile width (external): 105 mm, length: 500 mm, depth: 29.4 mm
AAU731
Manufacturer product family
UM-ALU 4-100,5
AAO057
Product type
UM-ALU 4-100,5 PROFILE 500
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
76042990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink