您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1190625
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Mounting enclosure
Electronic board base, plug-in module base element
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{phoenix_contact/27/18/27/01/1190625.prj},{NB=1190625},{MANUID=1190625},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=1},{CTN=39169010},{DESCSHORT=Profile},{DESCLONG=Press-drawn section housings, Basic profile, color: light grey (7035), profile width (internal): 122 mm, length: 284 mm, depth: 19.8 mm},{MANUTYPEDESC=UM-PRO 122 L28,4 GY7035 BO},{INTNO=4063151240813},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=9},{COO=DE},{DEEPLINK=Deeplink},{ORDERUNIT=C62},{CONTENTUNIT=C62},{DEEPLINK_FRA=http://www.phoenixcontact.com/fr/produits/1190625/pdf},{DEEPLINK_ITA=http://www.phoenixcontact.com/it/prodotti/1190625/pdf},{DEEPLINK_ENG=http://www.phoenixcontact.com/gb/products/1190625/pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1190625 - UM-PRO 122 L28,4 GY7035 BO
Bill of material
PHOENIX CONTACT 1190625
MANUID
Product number of the Manufacturer
1190625
DESCSHORT
Short Description
Profile
DESCLONG
Long Description
Press-drawn section housings, Basic profile, color: light grey (7035), profile width (internal): 122 mm, length: 284 mm, depth: 19.8 mm
MANUTYPEDESC
Manufacturer Type Description
UM-PRO 122 L28,4 GY7035 BO
INTNO
International product number
4063151240813
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39169010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink