??
Catalog navigation
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1193620 - UM 45-PROFIL 5,50CM
Bill of material
PHOENIX CONTACT 1193620
MANUID
Product number of the Manufacturer
1193620
DESCSHORT
Short Description
Profile
DESCLONG
Long Description
Press-drawn section housings, Basic profile, profile width (internal): 100 mm, profile width (external): 122.6 mm, length: 55 mm, depth: 21.5 mm
MANUTYPEDESC
Manufacturer Type Description
UM 45-PROFIL 5,50CM
INTNO
International product number
4063151247898
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39162000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink